IESNA:LM-63-2002
[TEST]P1055603
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S340D830-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 3, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]602
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
432.8 429.1 426.7 423.4 418.5 412.3 404.9 396.7 386.9 376.2
364.3 352 338.9 324.5 310.6 295.8 281 265.4 249.8 234.3
217.8 202.3 185.8 170.7 154.3 138.7 122.7 106.7 89.8 73.8
58.7 45.1 31.6 19.3 8.2 1.2 0
432.8 434.5 431.2 426.2 419.3 409.4 398.4 385.6 371.3 356.1
339.7 322 304 284.3 264.6 244.9 224.8 204.7 184.6 164.5
145.2 125.9 107.5 88.6 71.8 56.2 41.4 29.9 22.6 16
9.8 5.7 3.3 2.1 1.2 0.4 0
432.8 429.9 425 416 403.3 388.5 370.9 350.8 328.2 304.4
278.6 253.1 228.1 202.3 178 154.7 132.5 111.6 91.5 73.8
57.8 45.1 37.7 31.2 24.6 18.9 13.9 10.7 8.2 6.2
4.5 3.3 2.5 1.6 1.2 0.4 0
432.8 430.4 423.4 410.7 393.8 372.9 349.1 322.5 292.9 262.6
232.2 203.5 175.6 149.7 125.9 105 84.5 67.3 53.7 46.4
39.4 32.4 26.3 20.5 16 12.7 10.3 8.2 6.6 5.3
4.1 3.3 2.5 1.6 1.2 0.4 0
432.8 430.4 423.8 409.8 390.6 366.8 340.9 312.6 279.4 247.4
217.4 188.3 160 134.2 112 89.4 71.4 57 49.6 42.3
35.3 28.7 23 18.1 14.4 11.5 9.4 7.8 6.2 4.9
3.7 2.9 2.1 1.6 0.8 0.4 0
